??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Product Name
Sectional Screws
Dia. & Pitch
Inch
Coupling Dia.
Inch
Part No. Mounted Conveyor
6S307-R
Part No. Flighting Only
6SF307-R
Size Designation
6S307
Shaft Size Designation
307
Material
Flight Direction
Pipe Inside Dia.
2 Inch
Pipe Outside Dia.
2 3/8 Inch
Flight Thickness
Flight Thickness
0.10937500 Inch
Coupling Bearing Length
2 Inch
Standard Length (in.)
118.000 Inch
Standard Length
9-10 FEET-INCH
Dia. Tolerance Plus
1/16 Inch
Dia. Tolerance Minus
3/16 Inch
Pitch Tolerance Plus
3/8 Inch
Pitch Tolerance Minus
1/4 Inch
Bushing Bore Inside Min.
1.505 Inch
Bushing Bore Inside Min
1.516 Inch
Spacing 1st Bolt
7/8 Inch
Centers 2nd Bolt
3 Inch
Nominal Bolt Hole Size
17/32 Inch
Average Weight (Std. Length)
62.0
Average Weight (Per Ft.)
6.0
Average Weight - Flight Each
1.0
Approx. Flights per Ft.
2.00
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension