??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Product Name
Hanger Style 216 Flush mount
Part No.
HGR6216U112
Screw Dia.
Inch
Shaft Dia.
Inch
A
7 Inch
B
4 1/2 Inch
C
2 Inch
D
2 1/2 Inch
E
4 Inch
F
3/4 Inch
G Bolts
3/8 Inch
H
1/4 Inch
Weight
5 lbs.
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension