??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Product Name
Hanger Bearing 216
Part Number
HGB216112
Bore
Inch
Weight
1.6 lbs
B
2 1/4 Inch
C
2 3/4 Inch
D
1 15/16 Inch
E
1 3/16 Inch
F
1 3/8 Inch
H
9/32 Inch
J
5/8 Inch
K
5/16 Inch
L
5/8 Inch
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension