??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Product Name
Helicoid Screws
Dia. & Pitch
Inch
Coupling Dia.
Inch
Part No.
4H204-R
Size Designation
4H204
Material
Flight Direction
Flight Thickness- Root
Inch
Flight Thickness - Tip
1/16 Inch
Pipe Inside Dia.
1 1/4 Inch
Pipe Outside Dia.
1 5/8 Inch
Coupling Bearing Length
1 1/2 Inch
Coupling Bolts
3/8 x 2-1/16 Inch
Standard Length
9-10 1/2 FEET-INCH
Dia. Tolerance Plus
1/16 Inch
Dia. Tolerance Minus
1/8 Inch
Pitch Tolerance Plus
1/2 Inch
Pitch Tolerance Minus
1/4 Inch
Bushing Bore Inside Min.
1.005 Inch
Bushing Bore Inside Max.
1.016 Inch
Spacing 1st Bolt
1/2 Inch
Nominal Bolt Hole Size
13/32 Inch
Centers 2nd Bolt
2 Inch
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension